Free ground shipping on orders of $150 at list prices only.

ProVac® FS 6, 6 qt. Backpack Vacuum with Tool Kit

Designed specifically to triumph over the demands of the foodservice and hospitality industry. This unit is virtually indestructible - without belts, beater bars or brushes. This commercial backpack vacuum comes complete with your selected Tool Kit below.

Read more...

Products

Search
1-4 of 4 results for Products
:
ProVac FS 6 6 Quart Commercial Backpack Vacuum Cleaner with ProLevel Filtration and Restaurant Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Amperage
10.8
9.5
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Hospitality
Residential
Foodservice
Item Type
Backpack Vacuum
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
10.8
9.5
UL Listed
CSA Listed
CRI Seal of Approval
Hospitality
Residential
Foodservice
Backpack Vacuum
Success Icon
Available
$750.00
Compare
ProVac FS 6, 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit
Application
Carpet
Detail Cleaning
Residential
Amperage
9.5
10.8 Vac / 12 PH
Certifications
UL Listed
CSA Listed
CRI Seal of Approval Gold
CRI Seal of Approval
Industry
Residential
Small Business
Hospitality
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Detail Cleaning
Residential
9.5
10.8 Vac / 12 PH
UL Listed
CSA Listed
CRI Seal of Approval Gold
CRI Seal of Approval
Residential
Small Business
Hospitality
Vacuums
Success Icon
Available
$1,190.00
Compare
ProVac FS 6, 6 qt. Backpack Vacuum w/ ProBlade Hard Surface & Carpet Floor Tool Kit
Application
Carpet
Hard Surface
Detail Cleaning
Above the Floor
Amperage
9.5
10.8
Certifications
UL Listed
CSA Listed
CRI Seal of Approval
Industry
Hospitality
Residential
Foodservice
Item Type
Vacuums
Application
Amperage
Certifications
Industry
Item Type
Carpet
Hard Surface
Detail Cleaning
Above the Floor
9.5
10.8
UL Listed
CSA Listed
CRI Seal of Approval
Hospitality
Residential
Foodservice
Vacuums
Success Icon
Available
$820.00
Compare
Success Icon
Available
Price Not Available
Compare

Features

  • Productive - Whether you are cleaning large areas or small, hard surfaces or carpet, high or low surfaces, this backpack vacuum saves time and effort.
  • Lightweight - At only 11.6 pounds, it is half the weight of a traditional upright vacuum and the included two-piece wand weights less than 3.5 pounds.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Performance - High-powered motor and suction only design quickly picks up food scraps, napkins and large debris.
  • Improve Cleanliness - Cleans faster and more effectively than a broom or upright and removes dust instead of pushing it into corners.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1296 W/10.8 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.6% at 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
UPC Code
693822073101 
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
x x

What's in the Box

Image of what is included in the box of ProTeam Provac FS, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. ProVac FS 6 Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Intercept Micro Filter - Extra 10 pk of paper bags
  5. Micro Cloth Filter - Washable outer filter to capture fine dust and particles
  6. Upholstery Tool - An all-purpose tool ideal for seating
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, lampshades and furniture
  8. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  9. Carpet Floor Tool - Great for low pile carpet. Not recommended for high-pile/thick carpets
  10. Hard Floor Tool - Dust pick up on hard surfaces, including hardwood floors, linoleum and tile
  11. Two-Piece Wand - Lightweight aluminum wand for extended reach
  12. 50' Extension Cord - Plug in once and vacuum entire area
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A