ProTeam 14-Inch Carpet Floor Tool with Scallops | 100147 | Tools and Accessories | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18067",
"Attributes" : { }
}
]
14" Carpet Floor Tool with Scallops
SKU:
100147
This 14" scalloped carpet floor tool is perfect for cleaning commercial low pile carpet. Ideal use for low to medium pile carpeting. Add the right tool to your vacuum and produce even better results for your cleaning application.
Read more...
Read more...
Features
Ideal Use - Low to medium pile carpeting
This 14-inch
1.5-inch wand diameter
Low-profile design ensures this commercial vacuum brush delivers superior cleaning results in those hard to reach places
This ProTeam vacuum brush fits standard 1.5-inch diameter canister and backpack vacuum wands
Coupling Style - 1.5" Nut Coupling Wand
Product Weight
0.57 lb
Item Dimensions
13.875"x2.625"x4"
UPC Code
693822001470
Item Dimensions
13.875 x 2.625 x 4