| Emerson US
Message Dialog
Display Update Message
[
{
"catentry_id" : "18170",
"Attributes" : { }
}
]
17" Straight Plastic Wand
SKU:
102361
17-inch plastic straight wand to extend your reach. Easily connect to your vacuum for cleaning needs.
Read more...
Features
- Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
- Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment
- Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes
- Extend - Extend your reach by connecting an extension wand to reach high places, such as window castings, vents, light fixtures and ceiling fans
- Fits - Friction fit tools
-
Product Weight
-
0.2 lb, 0.09 kg
-
Item Dimensions
-
1.5"x1.5"x17.75"
-
UPC Code
-
693822023618
-
Item Dimensions
-
1.5 x 1.5 x 17.75