Free ground shipping on orders of $150 at list prices only.

Intercept Micro Filter Bag, Open Collar, Fits Super HalfVac Pro (10 pk.)

SKU: 106960

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. These filters come in a pack of 10. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. These filters are open collared, making them easy to empty and reuse several times. To be used with Super HalfVac 6 quart vacuums.

Read more...
$30.60
Success Icon
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Fits: Super HalfVac Pro
  • Fits: Super HalfVac Pro
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.815 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
8"x8"x5"
UPC Code
693822069609 
Item Dimensions
8 x 8 x 5

Documents & Drawings

Reviews / Q&A