Free ground shipping on orders of $150 at list prices only.

GoFit 6 HEPA, 6 qt. Backpack Vacuum w/ Remediation Tool Kit

SKU: 107766

The GoFit 6 HEPA backpack vacuum is ProTeam’s most advanced filtration system. The HEPA vacuum is engineered to capture 99.97% of particulates as small as 0.3 microns inside a sealed filter that can trap dust and microscopic atmospheric hazards like mold spores, lead dust, smoke, or other particulates. The GoFit 6 HEPA is ideal for remediation, lead-safe abatement (RRP), and improving indoor air quality in hospitals, clinics, and patient care spaces. This unit comes complete with the Remediation Tool Kit 107466: 56" two-piece, two-bend aluminum wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147), 14" hard floor tool with nylon brush (100623), plus 2 filter bags (107374) and a 50' power cord. Unsurpassed 3 year warranty. Use filter bags with closed collar (107374). *The ProTeam GoFit 6 HEPA and HEPA filter configuration may be used to remove certain hazardous materials, such as mold and lead. When using the GoFit 6 HEPA vacuum cleaner to remove hazardous materials, consult your applicable regulatory agencies for additional requirements.

Read more...
$915.00
Success Icon
Available

Features

  • HEPA Filtration — Efficient at capturing 99.97% of airborne particulates as small as 0.3 microns in size.
  • EPA RRP Rule — Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair, and Painting Rule (RRP).
  • Cleaning for Health — Experience ProTeam's unique method of suction vacuuming to clean carpets, hard floors, and other surfaces without stirring up dust - so the airstays cleaner.
  • Multiple Applications — HEPA Filtration can help improve the indoor air quality (IAQ) when it comes to remediation projects, jobsite cleanup, water damage, soot and smoke removal, and extracting hazardous particulates in medical settings. Be sure to consult local, state and federal guidelines and regulations.
  • Customized Comfort — Find your perfect fit with the vacuum's interchangeable quick-adjust 4-step harness that doesn't require tools and is designed to work with a wide range of users.
  • Productivity — Clean surfaces without stirring up dust, plus backpack vacuums are proven to clean more square footage in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, more compact triangular shape that responds effortlessly to user's motion.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain and can lengthen the life of your power cord.
  • 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
  • Remediation Tool Kit includes a 56" two-piece button lock wand (101338), 3" dust brush (100110), 5" upholstery tool (100115), 36" one-bend bulk pick-up tool (100150), 14" carpet tool with scallops (100147) and 14" hard floor tool with nylon brush (100623)
  • ProTeam is a proud partner of the American Lung Association. Together we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Motor
780 W/6.5 A/120 V
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
ProLevel Filtration System
HEPA Filtration: 99.97% at 0.3 microns
Intercept Micro Filter
107374
Micro Cloth Filter
834072
HEPA Filter
847761
HEPA Media Filter
844488
HEPA Media Filter
8.13 x 11.94 x 22.95
Product Weight
13.3 lb, 6.03 kg
Airflow (CFM)
124
Static Lift - in
75
Decibel - dBA
63
Hose Length (ft)
4
UPC Code
693822077666 

What's in the Box

  1. GoFit 6 HEPA Backpack Vacuum
  2. Hose - Professional-grade flexible hose for better maneuverability
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. HEPA Filter - Captures 99.97% of airbone particulates as small as 0.3 microns in size
  6. Exhaust Filter made from HEPA Media- An intuitive design makes replacement quick and simple to manage with easy push-button latch
  7. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  8. Upholstery Tool - An all-purpose tool ideal for furniture
  9. Bulk Pick-Up Tool - Ideal for large debris pick up
  10. Two-Piece Wand - Lightweight aluminum wand for extended reach
  11. Scalloped Carpet Tool - Ideal for low to medium pile carpets (not recommended for high pile carpets)
  12. Hard Floor Tool - Nylon brush ideal for floors without high gloss finish such as tile, vinyl, concrete
  13. 50' Extension Cord - Plug in once and vacuum entire area
  14. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A