ProTeam 8" Wheel Assembly | 832190 | Replacement Parts | ProTeam Vacuums
Message Dialog
Display Update Message
[
{
"catentry_id" : "18746",
"Attributes" : { }
}
]
SKU:
832190
Replacement 8" wheel assembly. Fits ProGuard 16 gallon wet/dry vacuum. For commercial use. Clean like a pro with ProTeam Vacuums.
Read more...
-
Product Weight
-
0.15 lb
-
Item Dimensions
-
9"x3"x9"
-
UPC Code
-
648846021782
-
Item Dimensions
-
9 x 3 x 9