Free ground shipping on orders of $150 at list prices only.

HEPA Filter, Fits GoFit 6 HEPA

SKU: 847761

This HEPA Filter is 99.97% efficient at capturing airborne particulates as small as 0.3 microns or larger and is ProTeam's most advanced filtration system. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters. For use with the GoFit 6 HEPA backpack vacuum.

Read more...
$280.00
Success Icon
Available

Features

  • HEPA Filtration — Efficient at capturing 99.97% of airborne particulates as small as 0.3 microns in size.
  • *The ProTeam GoFit 6 HEPA and HEPA filter configuration may be used to remove certain hazardous materials, such as mold and lead. When using the GoFit 6 HEPA vacuum cleaner to remove hazardous materials, consult your applicable regulatory agencies for additional requirements.
  • HEPA Filter lifts easily out of the vacuum after twisting to remove the filter knob.
  • Fits: GoFit 6 HEPA

Specifications

Product Weight
0.728 lb
Filtration (sq. in)
HEPA Filter - Level 3
ProLevel Filtration System
HEPA Filtration: 99.97% at 0.3 microns
UPC Code
693822477610 
Item Dimensions
4.59 x 4.59 x 6.388

Documents & Drawings

Reviews / Q&A